IESNA:LM-63-2002
[TEST]P1056160
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H350D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]533
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
381.3 377.6 376.5 373.5 369 363.7 357.4 349.9 342.1 332.7
322.6 312.2 300.6 288.6 276.3 263.6 250.5 237.8 223.2 210.1
195.9 181.7 167.9 153.3 139.1 124.5 109.9 95.3 80.4 66.2
52.3 38.9 26.5 15.3 5.6 0 0
381.3 382.1 379.4 374.6 367.9 360 349.9 339.1 327.1 313.7
300.2 285.6 270.3 254.6 238.1 221.7 204.9 188 171.2 154.8
137.2 120.7 104.3 87.9 71.8 56.4 42.2 28.8 17.6 9
5.6 3 1.1 0.4 0 0 0
381.3 378.3 373.1 365.2 354.4 341.3 326.7 310.7 293.1 274
254.6 234 213.5 192.2 171.2 151 130.5 111 92 73.6
57.2 41.9 27.7 15 7.5 6 4.1 2.6 1.5 0.7
0.4 0.4 0 0 0 0 0
381.3 378.7 371.2 360.4 346.2 329.4 311.4 290.5 268 244.5
220.9 197 172.7 150.3 127.5 105.8 85.2 65.8 49 33.3
19.4 8.6 6.4 4.9 3.7 2.2 1.5 0.7 0.4 0.4
0.4 0.4 0 0 0 0 0
381.3 379.1 372.7 360.8 345.1 326.7 306.5 284.5 260.6 235.1
209.7 183.9 159.3 135.3 112.2 90.1 69.9 51.6 35.5 20.9
9 6.7 5.2 3.7 2.6 1.5 1.1 0.4 0.4 0.4
0 0 0 0 0 0 0
